Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.580 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G12FJ12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.455 |
| Product height mm | 36.949 |
| Product length in | 2.841 |
| Product length mm | 72.151 |
| Product material | Carbon steel |
| Product width in | 1.428 |
| Product width mm | 36.261 |
| Series | OTC |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
