Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.100 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.004 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G12FJA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End connection hex size IN | 1.260 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 4.160 |
| Product length mm | 105.664 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Series | OTC |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
