Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.300 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G12FR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 35.992 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.700 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 3.470 |
| Product length mm | 88.138 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Series | OTC |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1G12FR12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213519%2FID432874619661-0101_preview.jpg&w=1920&q=75)