Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 75.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G12FR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.300 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1 3/16-12 UN |
