Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G12FRB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.80 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.100 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.182 |
| Hose size | -16 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1 3/16-12 UN |
![Hose Fittings 1G16FRB16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213522%2FID432874635666-0101_preview.jpg&w=1920&q=75)