Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.090 |
| A dimension MM | 53.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G13LG5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End type 1 | Standpipe GAZ |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 29.200 |
| Hose size | -5 |
| Inside diameter IN | 0.209 |
| Inside diameter MM | 5.300 |
| Product height in | 0.795 |
| Product height mm | 20.201 |
| Product length in | 2.091 |
| Product length mm | 53.101 |
| Product material | Carbon steel |
| Product width in | 0.795 |
| Product width mm | 20.201 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
