Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.240 |
| A dimension MM | 107.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16BFB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 61 |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 40.996 |
| Hose cut off factor IN | 2.894 |
| Hose cut off factor MM | 73.500 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.700 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 5.040 |
| Product length mm | 128.016 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.996 |
| Series | OTC |
| Thread size 1 | G 1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
