Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.560 |
| A dimension MM | 90.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16BJ10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.100 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
