Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.900 |
| Angle shape | Straight |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16BP16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.500 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.864 |
| Product height mm | 47.341 |
| Product length in | 2.791 |
| Product length mm | 70.899 |
| Product material | Carbon steel |
| Product width in | 1.680 |
| Product width mm | 42.659 |
| Series | OTC |
| Thread size 1 | G 1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
