Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.200 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16DL10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 31.979 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.800 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.259 |
| Product height mm | 31.979 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product width in | 1.259 |
| Product width mm | 31.979 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
