Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16MCB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 90 |
| End size 1 | -16 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.900 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product material | Carbon steel |
| Series | OTC |
