Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.228 |
| A dimension MM | 82.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20DLB12.070AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.576 |
| Drop dimension MM | 50.04 |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.039 |
| Hose cut off factor MM | 51.791 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product length in | 3.228 |
| Product length mm | 81.991 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M30x2 |
