Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.900 |
| A dimension MM | 99.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20FJB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 70 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 64.000 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 4.401 |
| Product height mm | 111.780 |
| Product length in | 5.236 |
| Product length mm | 132.999 |
| Product material | Carbon steel |
| Product width in | 2.273 |
| Product width mm | 57.729 |
| Series | OTC |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
