Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.950 |
| A dimension MM | 125.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20FLB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 67 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.600 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 3.660 |
| Product height mm | 92.964 |
| Product length in | 6.300 |
| Product length mm | 160.020 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132796 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1G12FLB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213515%2FID432874606657-0101_preview.jpg&w=1920&q=75)