Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.120 |
| A dimension MM | 155.400 |
| Angle shape | 67.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20FLE20.064 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 64 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.730 |
| Hose cut off factor MM | 120.100 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product material | Carbon steel |
| Series | OTC |