Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.200 |
| A dimension MM | 106.680 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G24BF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.170 |
| End connection hex size MM | 55.000 |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.738 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product material | Carbon steel |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |
| Tube OD 1 IN | 1.490 |
| Tube OD 1 MM | 37.850 |
![Hose Fittings 1G4BF4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213496%2FID432875158844-0101_preview.jpg&w=1920&q=75)