Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.510 |
| A dimension MM | 139.954 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G24BFB20.082 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.230 |
| Drop dimension MM | 82.04 |
| End size 1 | -24 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.170 |
| Hex size 1 MM | 55.000 |
| Hose cut off factor IN | 3.780 |
| Hose cut off factor MM | 96.012 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | G 1 1/2 |
| Tube OD 1 IN | 1.490 |
| Tube OD 1 MM | 37.850 |
