Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.662 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G24BP20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.170 |
| End connection hex size MM | 55.000 |
| End size 1 | -24 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.530 |
| Product length mm | 89.662 |
| Product material | Carbon steel |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Series | OTC |
| Thread sealant | No |
