Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.180 |
| A dimension MM | 156.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G24FLB24TY |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 79 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 4.350 |
| Hose cut off factor MM | 110.600 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 7.370 |
| Product length mm | 187.198 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | OTC |
![Hose Fittings 1G12FLB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213515%2FID432874606657-0101_preview.jpg&w=1920&q=75)