Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G25AD16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.400 |
| Hose size | -16 |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.700 |
| Product height in | 2.091 |
| Product height mm | 53.109 |
| Product length in | 2.591 |
| Product length mm | 65.801 |
| Product material | Carbon steel |
| Product width in | 2.091 |
| Product width mm | 53.109 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
