Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.130 |
| A dimension MM | 104.902 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G25DLB12AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.910 |
| Drop dimension MM | 73.91 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.676 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M36x2 |
![Hose Fittings 1GXXDLBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213552%2FID432874734700-0101_preview.jpg&w=1920&q=75)