Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.692 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G28LM16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -28 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -16 |
| Inside diameter IN | 1.100 |
| Inside diameter MM | 27.940 |
| Product height in | 1.670 |
| Product height mm | 42.418 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | Carbon steel |
| Product width in | 1.670 |
| Series | OTC |
| Thread sealant | No |
