Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.470 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G32AD20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End size 1 | -32 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.528 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.416 |
| Product height in | 1.980 |
| Product height mm | 50.292 |
| Product material | Carbon steel |
| Product width mm | 50.292 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M45X1.5 |
