Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G32DK20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.400 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.600 |
| Product height in | 2.091 |
| Product height mm | 53.109 |
| Product length in | 3.126 |
| Product length mm | 79.400 |
| Product material | Carbon steel |
| Product width in | 2.091 |
| Product width mm | 53.109 |
| Series | OTC |
| Thread size 1 | M45x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
