Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.290 |
| A dimension MM | 83.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G32DL20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.700 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.600 |
| Product height in | 2.273 |
| Product height mm | 57.729 |
| Product length in | 3.295 |
| Product length mm | 83.701 |
| Product material | Carbon steel |
| Product width in | 2.273 |
| Product width mm | 57.729 |
| Series | OTC |
| Thread size 1 | M45x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
