Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.820 |
| A dimension MM | 148.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G32DLA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 43.00 |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 50.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.090 |
| Hose cut off factor MM | 104.000 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.600 |
| Product height in | 3.662 |
| Product height mm | 93.020 |
| Product length in | 6.811 |
| Product length mm | 172.999 |
| Product material | Carbon steel |
| Product width in | 2.273 |
| Product width mm | 57.729 |
| Series | OTC |
| Thread size 1 | M45x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1GXXDLAXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213550%2FID432874715694-0101_preview.jpg&w=1920&q=75)