Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.680 |
| A dimension MM | 118.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G32FL32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 25832661FC318 (Size dependent) FC466 FC498 FC619FC699 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.550 |
| Hose cut off factor MM | 64.800 |
| Hose size | -32 |
| Inside diameter IN | 1.740 |
| Inside diameter MM | 44.400 |
| Product height in | 2.811 |
| Product height mm | 71.399 |
| Product length in | 4.681 |
| Product length mm | 118.897 |
| Product material | Carbon steel |
| Product width in | 2.811 |
| Product width mm | 71.399 |
| Series | OTC |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1G16FL16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213521%2FID432874637667-0101_preview.jpg&w=1920&q=75)