Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.490 |
| A dimension MM | 164.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G32FLB24TZ.120 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.720 |
| Drop dimension MM | 120.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 4.900 |
| Hose cut off factor MM | 124.500 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 6.716 |
| Product length mm | 170.590 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Series | OTC |
