Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G33SC16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Male ORB ISO 6149-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.200 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.700 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 3.057 |
| Product length mm | 77.650 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | OTC |