Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| End size 1 | -40 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Hex size 2 IN | 2.360 |
| Hex size 2 MM | 59.944 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.900 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 32.000 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 3.433 |
| Product length mm | 87.198 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
