Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G40DL24TY |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 60.000 |
| End size 1 | -40 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.900 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product length in | 3.433 |
| Product length mm | 87.201 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M52x2 |
