Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.030 |
| A dimension MM | 178.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G40DLA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.150 |
| Drop dimension MM | 54.61 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -40 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hose cut off factor IN | 5.210 |
| Hose cut off factor MM | 132.334 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 7.030 |
| Product length mm | 178.562 |
| Product material | Carbon steel |
| Product width mm | 59.944 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M52x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
