Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.980 |
| A dimension MM | 177.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G40DLA24TY |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.110 |
| Drop dimension MM | 53.50 |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 59.944 |
| End size 1 | -40 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 5.170 |
| Hose cut off factor MM | 131.200 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 4.430 |
| Product height mm | 112.522 |
| Product length in | 8.160 |
| Product length mm | 207.264 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M52x2 |
![Hose Fittings 1GXXDLAXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213550%2FID432874715694-0101_preview.jpg&w=1920&q=75)