Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.980 |
| A dimension MM | 152.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G40DLB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 106 |
| End size 1 | -40 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Hose cut off factor IN | 4.130 |
| Hose cut off factor MM | 105.700 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 5.310 |
| Product height mm | 134.874 |
| Product length in | 7.160 |
| Product length mm | 181.864 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |
| Series | OTC |
| Thread size 1 | M52x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1GXXDLBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213552%2FID432874734700-0101_preview.jpg&w=1920&q=75)