Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.080 |
| A dimension MM | 154.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G40DLB24TY |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.190 |
| Drop dimension MM | 106.30 |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 59.944 |
| End size 1 | -40 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 4.260 |
| Hose cut off factor MM | 108.100 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 5.330 |
| Product height mm | 135.382 |
| Product length in | 7.260 |
| Product length mm | 184.404 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M52x2 |
![Hose Fittings 1GXXDLBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213552%2FID432874734700-0101_preview.jpg&w=1920&q=75)