Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.380 |
| A dimension MM | 60.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G5BJ3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 43.100 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.500 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 2.710 |
| Product length mm | 68.834 |
| Product material | Carbon steel |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
