Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.292 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G5BJ4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.980 |
| Product length mm | 50.292 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | OTC |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
