Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.560 |
| A dimension MM | 39.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G5DL3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 13.995 |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.200 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.610 |
| Product height mm | 15.494 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product material | Carbon steel |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
