Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G5DLA3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 14.80 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.900 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 1.161 |
| Product height mm | 29.500 |
| Product length in | 2.339 |
| Product length mm | 59.400 |
| Product material | Carbon steel |
| Product width in | 0.636 |
| Product width mm | 16.159 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1GXXDLAXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213550%2FID432874715694-0101_preview.jpg&w=1920&q=75)