Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.900 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6BFB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 25832661 FC466 FC498 |
| Construction Style | Crimp |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.098 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.400 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.200 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
