Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6FR6TY |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 21.996 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 15.000 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.400 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.040 |
| Product length mm | 51.816 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | OTC |
| Thread size 1 | 11/16-16 UN |
![Hose Fittings 1G12FR12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213519%2FID432874619661-0101_preview.jpg&w=1920&q=75)