Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 51.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 32.900 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 11/16-16 UN |
| Working pressure max bar | 621 |
| Working pressure max psi | 9100 |
| Working temperature min F | -40 |