Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6MC6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.600 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.905 |
| Product height mm | 22.987 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 0.905 |
| Product width mm | 22.987 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045157 |
![Hose Fittings 1G10MC10 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213507%2FID432874583649-0101_preview.jpg&w=1920&q=75)