Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 51.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6MCB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.560 |
| Drop dimension MM | 39.60 |
| End size 1 | -6 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.800 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product material | Carbon steel |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Series | OTC |
