Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6MCB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.560 |
| Drop dimension MM | 39.60 |
| End size 1 | -6 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.000 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product material | Carbon steel |
| Product width in | 0.785 |
| Product width mm | 19.939 |
| Series | OTC |
