Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.006 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G8BF6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.622 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | OTC |
| Thread sealant | No |
