Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.200 |
| Angle shape | Straight |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G8BT8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -8 |
| End Type 1 | Male pipe BSPT |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.500 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Series | OTC |
| Thread size 1 | R 1/2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
