Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.800 |
| Angle shape | Straight |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G8DK5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| End connection hex size IN | 0.660 |
| End connection hex size MM | 16.764 |
| End size 1 | -8 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.900 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.300 |
| Product height in | 0.795 |
| Product height mm | 20.193 |
| Product length in | 1.842 |
| Product length mm | 46.787 |
| Product material | Carbon steel |
| Product width in | 0.795 |
| Product width mm | 20.193 |
| Series | OTC |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
