Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 52.000 |
| Angle shape | Straight |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G8DK6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size MM | 17.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.700 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.905 |
| Product height mm | 23.000 |
| Product length in | 2.047 |
| Product length mm | 51.999 |
| Product material | Carbon steel |
| Product width in | 0.905 |
| Product width mm | 23.000 |
| Series | OTC |
| Thread size 1 | M16x1.5 |
