Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G8GM4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -8 |
| End Type 1 | Female millimetrique globeseal |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.929 |
| Hose cut off factor MM | 23.600 |
| Hose size | -4 |
| Inside diameter IN | 0.169 |
| Inside diameter MM | 4.300 |
| Product height in | 0.772 |
| Product height mm | 19.619 |
| Product length in | 1.898 |
| Product length mm | 48.199 |
| Product material | Carbon steel |
| Product width in | 0.772 |
| Product width mm | 19.619 |
| Series | OTC |
| Thread size 1 | M14x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
